Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Lamp holder block for control circuit devices [EC000204]
Bill of material
180798
PREVIEW
Preview
PLID
180798
MANUTYPEDESC
Manufacturer Type Description
M22-FLED-R
DESCSHORT
Short Description
LED element, Flat Rear, red, front mounting
DESCLONG
Long Description
LED element, Fixing: Front fixing, Connection technique: Cage Clamp, Description: Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany, Rated operational voltage: Ue= 12 - 30 V AC/DC, 50/60 Hz (Standard 24 V AC/DC) V, Rated operational current: Ie= 5 - 15 mA, Power consumption: Pmax.= 0.26 W, at 24 V, Degree of Protection: IP20, Connection to SmartWire-DT: no, Standards: IEC 60947-5-1
INTNO
International product number
4015081759729
NETTO_WEIGHT
Netto weight
0.00400 kg
ECLASS_13_0
Bulb socket block for command and alarm devices [AKF027019]
ETIM_9_0
Lamp holder block for control circuit devices [EC000204]
EF001358
Transformer integrated
false
EF001399
With integrated voltage decreasing resistor
false
EF005905
With light source
true
EF001400
With integrated diode
true
EF000048
Lamp holder
None
EF007029
Rated voltage Ue at AC 50 Hz
12 - 30 V
EF007030
Rated voltage Ue at AC 60 Hz
12 - 30 V
EF007031
Rated voltage Ue at DC
12 - 30 V
EF008242
Voltage type for actuating
AC/DC
EF002423
Lamp type
LED
EF006820
Connection type auxiliary circuit
Spring clamp connection
EF001402
Colour light source
Red
EF002442
Type of fastening
Front fastening
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices